• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Standard Insert, 90° Square-Shape, Positive, SPGN

Part Number
SPGN090304PQSCE-B23
SPGN090308PQSCE-B23
SPGN090308PQTCE-B30
Part NumberVolume DiscountDays to Shipวันจัดส่งNose R Material type
Quote 0.4B23
Quote 0.8B23
Quote 0.8B30

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape S (Rectangular) work material Cast Iron Rake angle Pozidriv
Material classification Non-coated CBN Inscribed circle (IC)(mm) 9.525 Thickness (T)(mm) 3.18
Clearance angle(°) 11

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)