• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

35° Diamond-Shape With Hole, Positive 5°, VBMT-LB, For Light Cutting

Part Number
VBMT110302NLBAC8035P
VBMT110304NLBAC8035P
VBMT110308NLBAC8035P
VBMT160404NLBAC6020M
VBMT160404NLBAC8035P
VBMT160408NLBAC6020M
VBMT160408NLBAC8035P
VBMT160412NLBAC6020M
VBMT160412NLBAC8035P
Part NumberVolume DiscountDays to Shipวันจัดส่งWork Material Nose Radius Material Type Dimension S
(mm)
Dimension φd
(mm)
Cutting Edge Length
(mm)
Material
5 Day(s) or more Steel0.2AC8035P3.186.3511.1Coating
5 Day(s) or more Steel0.4AC8035P3.186.3511.1Coating
5 Day(s) or more Steel0.8AC8035P3.186.3511.1Coating
5 Day(s) or more Stainless Steel0.4AC6020M4.769.52516.6Coating
5 Day(s) or more Steel0.4AC8035P4.769.52516.6Coating
5 Day(s) or more Stainless Steel0.8AC6020M4.769.52516.6Coating
5 Day(s) or more Steel0.8AC8035P4.769.52516.6Coating
5 Day(s) or more Stainless Steel1.2AC6020M4.769.52516.6Coating
5 Day(s) or more Steel1.2AC8035P4.769.52516.6Coating

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape V (35° Diamond) Breaker Application Light Cutting Rake Angle Positive
Preferred Hand No Preferred Hand Clearance Angle(°) 5 Slot Code T
Hole Availability Yes Hole Shape Cylindrical bore; single-sided chamfering 40° to 60° Breaker Availability Yes (one side) / No
Breaker Rake Angle(°) 15

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)