• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Stepped Scale Calipers GVC-15KDS: includes Main Body, Inspection Report/Calibration Certificate/Product Traceability System Chart

Stepped Scale Calipers GVC-15KDS: includes Main Body, Inspection Report/Calibration Certificate/Product Traceability System Chart

Click this image to zoom it.คลิกภาพเพื่อขยาย

Move the mouse over the image to zoom

Stepped scale type calipers. The stepped design helps prevent erroneous readings while simultaneously improving readability and aesthetics.
[Features]
· The main scale is a stepped scale with 1 mm graduations.
· Continuous numbering and a +2 mm point scale specification product for quicker taking of measurements.
· Now includes a Vernier scale but with decimal point numbering, making it easier to read directly together with the main scale.
· The numbering on the main scale is colored, improving both readability and aesthetics.
[Applications]
· Used for measuring outer and inner diameters as well as depths and differences in height.

PDF

Japanese Only

Dimensional Drawing

Part Number
GVC-15KDS-KOUSEI
Part NumberVolume DiscountDays to Shipวันจัดส่งMinimum Reading
(mm)
Maximum measuring length
(mm)
Instrument Error
(mm)
Material Features Mass
(g)
Use
11 Day(s) or more 0.05150±0.05Stainless steelThe main scale is a stepped scale with 1 mm graduations. Features continuous numbering and a +2 mm point scale for quicker taking of measurements. Uses a Vernier scale but with decimal point numbering, making it easier to read directly together with the main scale. The numbering on the main scale is colored, improving both readability and aesthetics.140Measuring internal / external surfaces, steps and depths

Loading...กำลังโหลด …

  1. 1
 

Basic Informationข้อมูลพื้นฐาน

Calibration Certificate Yes Type Standard Calipers Display Method Vernier (Analog)
Maximum Measuring Length (Adjustment Range(mm) 101 ~ 150 Depth Bar W / WO Included

Please check the type/dimensions/specifications of the part GVC-15KDS-KOUSEI in the Stepped Scale Calipers GVC-15KDS: includes Main Body, Inspection Report/Calibration Certificate/Product Traceability System Chart series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน GVC-15KDS-KOUSEI ในชุด Stepped Scale Calipers GVC-15KDS: includes Main Body, Inspection Report/Calibration Certificate/Product Traceability System Chart

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)