• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Dedicated Rubber Holder For Cap Sander, Shaft Diameter ⌀3.0

PDF

Japanese Only

 
Part Number
49515
49565
49575
49585
49595
49615
49625
49635
49645
Part NumberVolume DiscountDays to Shipวันจัดส่งOuter Diameter
(mm)
Width
(mm)
Max. Rotational Speed
(rpm)
Shaft length
(mm)
3 Day(s) or more ⌀71330,00037
4 Day(s) or more ⌀71330,00038
3 Day(s) or more ⌀10-20,00041
3 Day(s) or more ⌀13-16,00043
3 Day(s) or more ⌀162612,00050
4 Day(s) or more ⌀71230,00038
3 Day(s) or more ⌀10-20,00040
3 Day(s) or more ⌀13-16,00042
3 Day(s) or more ⌀162612,00051

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Application Polishing Type Holder Shaft Diameter(mm) ⌀3.0

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)