• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Square-Shape With Hole, Negative, SNMG○○○-FB, For Detailed Cutting

Part Number
SNMG120404NFBAC6040M
SNMG120404NFBT1000A
SNMG120404NFBT1500A
SNMG120404NFBT1500Z
SNMG120404NFBT3000Z
SNMG120408NFBAC6040M
SNMG120408NFBT1000A
SNMG120408NFBT1500A
SNMG120408NFBT1500Z
SNMG120408NFBT3000Z
Part NumberVolume DiscountDays to Shipวันจัดส่งWork Material Nose Radius Material Type Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
Material Hole Diameter
(mm)
5 Day(s) or more Stainless Steel0.4AC6040M0.412.7Coating5.16
5 Day(s) or more Steel / Cast Iron0.4T1000A0.412.7Cermet5.16
5 Day(s) or more Steel0.4T1500A0.412.7Cermet5.16
5 Day(s) or more Steel0.4T1500Z0.412.7Coated cermet5.16
5 Day(s) or more Steel0.4T3000Z0.412.7Coated cermet5.16
5 Day(s) or more Stainless Steel0.8AC6040M0.812.7Coating5.16
5 Day(s) or more Steel / Cast Iron0.8T1000A0.812.7Cermet5.16
5 Day(s) or more Steel0.8T1500A0.812.7Cermet5.16
5 Day(s) or more Steel0.8T1500Z0.812.7Coated cermet5.16
5 Day(s) or more Steel0.8T3000Z0.812.7Coated cermet5.16

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape S (Square) Use Outer Diameter / Inner Diameter Rake Angle Negative
Preferred Hand No Preferred Hand Clearance Angle(°) 0 Corner Height Tolerance ±0.13
Inscribed Circle Tolerance ±0.08 Thickness Tolerance ±0.13 Slot Code G
Hole Availability Yes Hole Shape Cylindrical Breaker Availability No / Both sides
Machining Application ② Detailed cutting Inscribed circle(mm) 12.7 Thickness(mm) 4.76

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)