• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

GNDM/GNDMS Insert, GCM-N○○○-GF, For Grooving And Cut-Off

Part Number
GCMN2002GFT2500A
GCMN3002GFT2500A
GCMN4002GFT2500A
GCMN7002GFAC520U
GCMN7002GFAC530U
GCMN7002GFAC830P
GCMN7004GFAC520U
GCMN7004GFAC530U
GCMN7004GFAC830P
GCMN8002GFAC520U
GCMN8002GFAC530U
GCMN8002GFAC830P
GCMN8004GFAC520U
GCMN8004GFAC530U
GCMN8004GFAC830P
Part NumberVolume DiscountDays to Shipวันจัดส่งWork Material Material Type Thickness
(mm)
Overall length
(mm)
Blade width
(mm)
Blade width tolerance
(mm)
Corner radius
(mm)
Material
5 Day(s) or more SteelT2500A3.621.12.0±0.030.2Cermet
4 Day(s) or more SteelT2500A3.821.13.0±0.030.2Cermet
5 Day(s) or more SteelT2500A4.026.44.0±0.030.2Cermet
5 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyAC520U5.528.757.0±0.040.2Coating
5 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyAC530U5.528.757.0±0.040.2Coating
5 Day(s) or more Steel / Stainless SteelAC830P5.528.757.0±0.040.2Coating
5 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyAC520U5.528.757.0±0.040.4Coating
5 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyAC530U5.528.757.0±0.040.4Coating
5 Day(s) or more Steel / Stainless SteelAC830P5.528.757.0±0.040.4Coating
5 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyAC520U6.028.758.0±0.040.2Coating
5 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyAC530U6.028.758.0±0.040.2Coating
5 Day(s) or more Steel / Stainless SteelAC830P6.028.758.0±0.040.2Coating
5 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyAC520U6.028.758.0±0.040.4Coating
5 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyAC530U6.028.758.0±0.040.4Coating
5 Day(s) or more Steel / Stainless SteelAC830P6.028.758.0±0.040.4Coating

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape Others Use Grooving / Parting Fig 1