• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Hexagon-Shape With Hole, Negative, WNMG○○○-FB, For Detailed Cutting

Part Number
WNMG060404NFBAC6040M
WNMG060404NFBT1500A
WNMG060404NFBT1500Z
WNMG060404NFBT3000Z
WNMG060408NFBAC6040M
WNMG060408NFBT1500A
WNMG060408NFBT1500Z
WNMG060408NFBT3000Z
WNMG080402NFBAC6040M
WNMG080402NFBT1000A
WNMG080402NFBT1500A
WNMG080402NFBT1500Z
WNMG080402NFBT3000Z
WNMG080404NFBAC6040M
WNMG080404NFBT1000A
WNMG080404NFBT1500A
WNMG080404NFBT1500Z
WNMG080404NFBT3000Z
WNMG080408NFBAC6040M
WNMG080408NFBT1000A
WNMG080408NFBT1500A
WNMG080408NFBT1500Z
WNMG080408NFBT3000Z
Part NumberVolume DiscountDays to Shipวันจัดส่งWork Material Nose Radius Material Type Detail Nose Radius
(mm)
Inscribed circle
(mm)
Cutting Edge Length
(mm)
Material Hole Diameter
(mm)
5 Day(s) or more Stainless Steel0.4AC6040M0.49.5256.5Coating3.81
5 Day(s) or more Steel0.4T1500A0.49.5256.5Cermet3.81
5 Day(s) or more Steel0.4T1500Z0.49.5256.5Coated cermet3.81
5 Day(s) or more Steel0.4T3000Z0.49.5256.5Coated cermet3.81
5 Day(s) or more Stainless Steel0.8AC6040M0.89.5256.5Coating3.81
5 Day(s) or more Steel0.8T1500A0.89.5256.5Cermet3.81
5 Day(s) or more Steel0.8T1500Z0.89.5256.5Coated cermet3.81
5 Day(s) or more Steel0.8T3000Z0.89.5256.5Coated cermet3.81
5 Day(s) or more Stainless Steel0.2AC6040M0.212.78.7Coating5.16
5 Day(s) or more Steel / Cast Iron0.2T1000A0.212.78.7Cermet5.16
5 Day(s) or more Steel0.2T1500A0.212.78.7Cermet5.16
5 Day(s) or more Steel0.2T1500Z0.212.78.7Coated cermet5.16
5 Day(s) or more Steel0.2T3000Z0.212.78.7Coated cermet5.16
5 Day(s) or more Stainless Steel0.4AC6040M0.412.78.7Coating5.16
5 Day(s) or more Steel / Cast Iron0.4T1000A0.412.78.7Cermet5.16
5 Day(s) or more Steel0.4T1500A0.412.78.7Cermet5.16
5 Day(s) or more Steel0.4T1500Z0.412.78.7Coated cermet5.16
5 Day(s) or more Steel0.4T3000Z0.412.78.7Coated cermet5.16
5 Day(s) or more Stainless Steel0.8AC6040M0.812.78.7Coating5.16
5 Day(s) or more Steel / Cast Iron0.8T1000A0.812.78.7Cermet5.16
5 Day(s) or more Steel0.8T1500A0.812.78.7Cermet5.16
5 Day(s) or more Steel0.8T1500Z0.812.78.7Coated cermet5.16
5 Day(s) or more Steel0.8T3000Z0.812.78.7Coated cermet5.16

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape W (Hexagonal) Use Outer Diameter / Inner Diameter Rake Angle Negative
Preferred Hand No Preferred Hand Clearance Angle(°) 0 Thickness Tolerance ±0.13
Slot Code G Hole Availability Yes Hole Shape Cylindrical
Breaker Availability No / Both sides Machining Application ② Detailed cutting Thickness(mm) 4.76

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)