• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

80° Diamond-Shape With Hole, Negative, CNMG-GU, For Medium Cutting

Part Number
CNMG090304NGUAC8015P
CNMG090304NGUAC8035P
CNMG090308NGUAC8015P
CNMG090308NGUAC8035P
CNMG090404NGUAC8025P
CNMG090404NGUAC810P
CNMG090404NGUAC830P
CNMG090408NGUAC8025P
CNMG090408NGUAC810P
CNMG090408NGUAC830P
CNMG090412NGUAC8015P
CNMG090412NGUAC8025P
CNMG090412NGUAC8035P
CNMG090412NGUAC810P
CNMG090412NGUAC830P
CNMG090412NGUT1500A
CNMG090412NGUT1500Z
CNMG120404NGUAC8015P
CNMG120404NGUAC8035P
CNMG120408NGUAC8015P
CNMG120408NGUAC8035P
CNMG120412NGUAC8015P
CNMG120412NGUAC8035P
CNMG120416NGUAC8015P
CNMG120416NGUAC8035P
CNMG160608NGUAC8015P
CNMG160608NGUAC8035P
CNMG160612NGUAC8015P
CNMG160612NGUAC8035P
CNMG160616NGUAC8015P
CNMG160616NGUAC8035P
Part NumberVolume DiscountDays to Shipวันจัดส่งWork Material Nose Radius Material Type Dimension S
(mm)
Dimension φd
(mm)
Cutting Edge Length
(mm)
Material
5 Day(s) or more Steel0.4AC8015P3.189.5259.7Coating
5 Day(s) or more Steel0.4AC8035P3.189.5259.7Coating
5 Day(s) or more Steel0.8AC8015P3.189.5259.7Coating
5 Day(s) or more Steel0.8AC8035P3.189.5259.7Coating
5 Day(s) or more Steel / Cast Iron0.4AC8025P4.769.5259.7Coating
5 Day(s) or more Steel0.4AC810P4.769.5259.7Coating
5 Day(s) or more Steel / Stainless Steel0.4AC830P4.769.5259.7Coating
5 Day(s) or more Steel / Cast Iron0.8AC8025P4.769.5259.7Coating
5 Day(s) or more Steel0.8AC810P4.769.5259.7Coating
5 Day(s) or more Steel / Stainless Steel0.8AC830P4.769.5259.7Coating
5 Day(s) or more Steel1.2AC8015P4.769.5259.7Coating
5 Day(s) or more Steel / Cast Iron1.2AC8025P4.769.5259.7Coating
5 Day(s) or more Steel1.2AC8035P4.769.5259.7Coating
5 Day(s) or more Steel1.2AC810P4.769.5259.7Coating
5 Day(s) or more Steel / Stainless Steel1.2AC830P4.769.5259.7Coating
5 Day(s) or more Steel1.2T1500A4.769.5259.7Cermet
5 Day(s) or more Steel1.2T1500Z4.769.5259.7Coated cermet
5 Day(s) or more Steel0.4AC8015P4.7612.712.9Coating
5 Day(s) or more Steel0.4AC8035P4.7612.712.9Coating
5 Day(s) or more Steel0.8AC8015P4.7612.712.9Coating
5 Day(s) or more Steel0.8AC8035P4.7612.712.9Coating
5 Day(s) or more Steel1.2AC8015P4.7612.712.9Coating
5 Day(s) or more Steel1.2AC8035P4.7612.712.9Coating
5 Day(s) or more Steel1.6AC8015P4.7612.712.9Coating
5 Day(s) or more Steel1.6AC8035P4.7612.712.9Coating
5 Day(s) or more Steel0.8AC8015P6.3515.87516.1Coating
5 Day(s) or more Steel0.8AC8035P6.3515.87516.1Coating
5 Day(s) or more Steel1.2AC8015P6.3515.87516.1Coating
5 Day(s) or more Steel1.2AC8035P6.3515.87516.1Coating
5 Day(s) or more Steel1.6AC8015P6.3515.87516.1Coating
5 Day(s) or more Steel1.6AC8035P6.3515.87516.1Coating

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape C (80° Diamond) Breaker Application Medium Cutting Rake Angle Negative
Preferred Hand No Preferred Hand Clearance Angle(°) 0 Slot Code G
Hole Availability Yes Hole Shape Cylindrical Breaker Availability Yes (both sides) / No
Breaker Rake Angle(°) 7