• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

80° Diamond-Shape With Hole, Negative, CNMG○○○-EF, For Finish Cutting

Part Number
CNMG090404NEFAC6030M
CNMG090404NEFAC6040M
CNMG090408NEFAC6030M
CNMG090408NEFAC6040M
Part NumberVolume DiscountDays to Shipวันจัดส่งWork Material Nose Radius Material Type Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
Material Hole Diameter
(mm)
5 Day(s) or more Steel / Stainless Steel0.4AC6030M0.49.7Coating3.81
5 Day(s) or more Stainless Steel0.4AC6040M0.49.7Coating3.81
5 Day(s) or more Steel / Stainless Steel0.8AC6030M0.89.7Coating3.81
5 Day(s) or more Stainless Steel0.8AC6040M0.89.7Coating3.81

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape C (80° Diamond) Use Outer Diameter / Inner Diameter Rake Angle Negative
Preferred Hand No Preferred Hand Clearance Angle(°) 0 Corner Height Tolerance ±0.08
Inscribed Circle Tolerance ±0.05 Thickness Tolerance ±0.13 Slot Code G
Hole Availability Yes Hole Shape Cylindrical Breaker Availability No / Both sides
Specification Details For difficult-to-cut materials and stainless steel Inscribed circle(mm) 9.525 Thickness(mm) 4.76

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)