80° Diamond-Shape With Hole, Negative, CNMG○○○-FB, For Detailed Cutting

Part Number
CNMG090304NFBAC6040M
CNMG090304NFBT1500A
CNMG090304NFBT1500Z
CNMG090304NFBT3000Z
CNMG090308NFBAC6040M
CNMG090308NFBT1500A
CNMG090308NFBT1500Z
CNMG090308NFBT3000Z
CNMG090404NFBAC6040M
CNMG090404NFBT1500A
CNMG090404NFBT1500Z
CNMG090404NFBT3000Z
CNMG090408NFBAC6040M
CNMG090408NFBT1500A
CNMG090408NFBT1500Z
CNMG090408NFBT3000Z
CNMG120402NFBAC6040M
CNMG120402NFBT1000A
CNMG120402NFBT1500A
CNMG120402NFBT1500Z
CNMG120402NFBT3000Z
CNMG120404NFBAC6040M
CNMG120404NFBT1000A
CNMG120404NFBT1500A
CNMG120404NFBT1500Z
CNMG120404NFBT3000Z
CNMG120408NFBAC6040M
CNMG120408NFBT1000A
CNMG120408NFBT1500A
CNMG120408NFBT1500Z
CNMG120408NFBT3000Z
Part NumberVolume DiscountDays to Shipวันจัดส่งWork Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Material Type Detail Nose Radius
(mm)
Inscribed circle
(mm)
Thickness
(mm)
Cutting Edge Length
(mm)
Material Hole Diameter
(mm)
5 Day(s) or more Stainless Steel0.4±0.08±0.05AC6040M0.49.5253.189.7Coating3.81
5 Day(s) or more Steel0.4±0.08±0.05T1500A0.49.5253.189.7Cermet3.81
5 Day(s) or more Steel0.4±0.08±0.05T1500Z0.49.5253.189.7Coated cermet3.81
5 Day(s) or more Steel0.4±0.08±0.05T3000Z0.49.5253.189.7Coated cermet3.81
5 Day(s) or more Stainless Steel0.8±0.08±0.05AC6040M0.89.5253.189.7Coating3.81
5 Day(s) or more Steel0.8±0.08±0.05T1500A0.89.5253.189.7Cermet3.81
5 Day(s) or more Steel0.8±0.08±0.05T1500Z0.89.5253.189.7Coated cermet3.81
5 Day(s) or more Steel0.8±0.08±0.05T3000Z0.89.5253.189.7Coated cermet3.81
5 Day(s) or more Stainless Steel0.4±0.08±0.05AC6040M0.49.5254.769.7Coating3.81
5 Day(s) or more Steel0.4±0.08±0.05T1500A0.49.5254.769.7Cermet3.81
5 Day(s) or more Steel0.4±0.08±0.05T1500Z0.49.5254.769.7Coated cermet3.81
5 Day(s) or more Steel0.4±0.08±0.05T3000Z0.49.5254.769.7Coated cermet3.81
5 Day(s) or more Stainless Steel0.8±0.08±0.05AC6040M0.89.5254.769.7Coating3.81
5 Day(s) or more Steel0.8±0.08±0.05T1500A0.89.5254.769.7Cermet3.81
5 Day(s) or more Steel0.8±0.08±0.05T1500Z0.89.5254.769.7Coated cermet3.81
5 Day(s) or more Steel0.8±0.08±0.05T3000Z0.89.5254.769.7Coated cermet3.81
5 Day(s) or more Stainless Steel0.2±0.13±0.08AC6040M0.212.74.7612.9Coating5.16
5 Day(s) or more Steel / Cast Iron0.2±0.13±0.08T1000A0.212.74.7612.9Cermet5.16
5 Day(s) or more Steel0.2±0.13±0.08T1500A0.212.74.7612.9Cermet5.16
5 Day(s) or more Steel0.2±0.13±0.08T1500Z0.212.74.7612.9Coated cermet5.16
5 Day(s) or more Steel0.2±0.13±0.08T3000Z0.212.74.7612.9Coated cermet5.16
5 Day(s) or more Stainless Steel0.4±0.13±0.08AC6040M0.412.74.7612.9Coating5.16
5 Day(s) or more Steel / Cast Iron0.4±0.13±0.08T1000A0.412.74.7612.9Cermet5.16
5 Day(s) or more Steel0.4±0.13±0.08T1500A0.412.74.7612.9Cermet5.16
5 Day(s) or more Steel0.4±0.13±0.08T1500Z0.412.74.7612.9Coated cermet5.16
5 Day(s) or more Steel0.4±0.13±0.08T3000Z0.412.74.7612.9Coated cermet5.16
5 Day(s) or more Stainless Steel0.8±0.13±0.08AC6040M0.812.74.7612.9Coating5.16
5 Day(s) or more Steel / Cast Iron0.8±0.13±0.08T1000A0.812.74.7612.9Cermet5.16
5 Day(s) or more Steel0.8±0.13±0.08T1500A0.812.74.7612.9Cermet5.16
5 Day(s) or more Steel0.8±0.13±0.08T1500Z0.812.74.7612.9Coated cermet5.16
5 Day(s) or more Steel0.8±0.13±0.08T3000Z0.812.74.7612.9Coated cermet5.16

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape C (80° Diamond) Use Outer Diameter / Inner Diameter Rake Angle Negative
Preferred Hand No Preferred Hand Clearance Angle(°) 0 Thickness Tolerance ±0.13
Slot Code G Hole Availability Yes Hole Shape Cylindrical
Breaker Availability No / Both sides Machining Application ② Detailed cutting

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)