• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

55° Diamond-Shape With Hole, Negative, DNMG○○○-FB, For Detailed Cutting

Part Number
DNMG110404NFBAC6040M
DNMG110404NFBT1500A
DNMG110404NFBT1500Z
DNMG110404NFBT3000Z
DNMG110408NFBAC6040M
DNMG110408NFBT1500A
DNMG110408NFBT1500Z
DNMG110408NFBT3000Z
DNMG150404NFBAC6040M
DNMG150404NFBT1000A
DNMG150404NFBT1500A
DNMG150404NFBT1500Z
DNMG150404NFBT3000Z
DNMG150408NFBAC6040M
DNMG150408NFBT1000A
DNMG150408NFBT1500A
DNMG150408NFBT1500Z
DNMG150408NFBT3000Z
DNMG150604NFBAC6040M
DNMG150604NFBT1000A
DNMG150604NFBT1500A
DNMG150604NFBT1500Z
DNMG150604NFBT3000Z
DNMG150608NFBAC6040M
DNMG150608NFBT1000A
DNMG150608NFBT1500A
DNMG150608NFBT1500Z
DNMG150608NFBT3000Z
Part NumberVolume DiscountDays to Shipวันจัดส่งWork Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Material Type Detail Nose Radius
(mm)
Inscribed circle
(mm)
Thickness
(mm)
Cutting Edge Length
(mm)
Material Hole Diameter
(mm)
5 Day(s) or more Stainless Steel0.4±0.11±0.05AC6040M0.49.5254.7611.6Coating3.81
5 Day(s) or more Steel0.4±0.11±0.05T1500A0.49.5254.7611.6Cermet3.81
5 Day(s) or more Steel0.4±0.11±0.05T1500Z0.49.5254.7611.6Coated cermet3.81
5 Day(s) or more Steel0.4±0.11±0.05T3000Z0.49.5254.7611.6Coated cermet3.81
5 Day(s) or more Stainless Steel0.8±0.11±0.05AC6040M0.89.5254.7611.6Coating3.81
5 Day(s) or more Steel0.8±0.11±0.05T1500A0.89.5254.7611.6Cermet3.81
5 Day(s) or more Steel0.8±0.11±0.05T1500Z0.89.5254.7611.6Coated cermet3.81
5 Day(s) or more Steel0.8±0.11±0.05T3000Z0.89.5254.7611.6Coated cermet3.81
5 Day(s) or more Stainless Steel0.4±0.15±0.08AC6040M0.412.74.7615.5Coating5.16
5 Day(s) or more Steel / Cast Iron0.4±0.15±0.08T1000A0.412.74.7615.5Cermet5.16
5 Day(s) or more Steel0.4±0.15±0.08T1500A0.412.74.7615.5Cermet5.16
5 Day(s) or more Steel0.4±0.15±0.08T1500Z0.412.74.7615.5Coated cermet5.16
5 Day(s) or more Steel0.4±0.15±0.08T3000Z0.412.74.7615.5Coated cermet5.16
5 Day(s) or more Stainless Steel0.8±0.15±0.08AC6040M0.812.74.7615.5Coating5.16
5 Day(s) or more Steel / Cast Iron0.8±0.15±0.08T1000A0.812.74.7615.5Cermet5.16
5 Day(s) or more Steel0.8±0.15±0.08T1500A0.812.74.7615.5Cermet5.16
5 Day(s) or more Steel0.8±0.15±0.08T1500Z0.812.74.7615.5Coated cermet5.16
5 Day(s) or more Steel0.8±0.15±0.08T3000Z0.812.74.7615.5Coated cermet5.16
5 Day(s) or more Stainless Steel0.4±0.15±0.08AC6040M0.412.76.3515.5Coating5.16
5 Day(s) or more Steel / Cast Iron0.4±0.15±0.08T1000A0.412.76.3515.5Cermet5.16
5 Day(s) or more Steel0.4±0.15±0.08T1500A0.412.76.3515.5Cermet5.16
5 Day(s) or more Steel0.4±0.15±0.08T1500Z0.412.76.3515.5Coated cermet5.16
5 Day(s) or more Steel0.4±0.15±0.08T3000Z0.412.76.3515.5Coated cermet5.16
5 Day(s) or more Stainless Steel0.8±0.15±0.08AC6040M0.812.76.3515.5Coating5.16
5 Day(s) or more Steel / Cast Iron0.8±0.15±0.08T1000A0.812.76.3515.5Cermet5.16
5 Day(s) or more Steel0.8±0.15±0.08T1500A0.812.76.3515.5Cermet5.16
5 Day(s) or more Steel0.8±0.15±0.08T1500Z0.812.76.3515.5Coated cermet5.16
5 Day(s) or more Steel0.8±0.15±0.08T3000Z0.812.76.3515.5Coated cermet5.16

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape D (55° Diamond) Use Outer Diameter / Inner Diameter Rake Angle Negative
Preferred Hand No Preferred Hand Clearance Angle(°) 0 Thickness Tolerance ±0.13
Slot Code G Hole Availability Yes Hole Shape Cylindrical
Breaker Availability No / Both sides Machining Application ② Detailed cutting

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)