• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

55° Diamond-Shape With Hole, Negative, DNMG○○○-EG, For Medium Cutting

[Features]
· Incorporates a specialized carbide base material and Absotech Platinum coating.
· Significantly reduces defects and damage while providing improved wear-resistance in stainless steel machining.

Part Number
DNMG110408NEGAC6020M
DNMG110412NEGAC6020M
Part NumberVolume DiscountDays to Shipวันจัดส่งNose Radius Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
Material Hole Diameter
(mm)
5 Day(s) or more 0.80.811.6Coating3.81
5 Day(s) or more 1.21.211.6Coating3.81

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape D (55° Diamond) Use Outer Diameter / Inner Diameter Work Material Stainless Steel
Rake Angle Negative Preferred Hand No Preferred Hand Clearance Angle(°) 0
Corner Height Tolerance ±0.11 Inscribed Circle Tolerance ±0.05 Thickness Tolerance ±0.13
Slot Code G Hole Availability Yes Hole Shape Cylindrical
Breaker Availability No / Both sides Material Type AC6020M Specification Details For difficult-to-cut materials and stainless steel
Inscribed circle(mm) 9.525 Thickness(mm) 4.76

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)