• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

55° Diamond-Shape With Hole, Negative, DNMG○○○-EF, For Finish Cutting

[Features]
· Incorporates a specialized carbide base material and Absotech Platinum coating.
· Significantly reduces defects and damage while providing improved wear-resistance in stainless steel machining.

Part Number
DNMG110404NEFAC6020M
DNMG110408NEFAC6020M
DNMG110412NEFAC6020M
DNMG150404NEFAC6020M
DNMG150408NEFAC6020M
DNMG150412NEFAC6020M
DNMG150604NEFAC6020M
DNMG150604NEFAC8025P
DNMG150608NEFAC6020M
DNMG150608NEFAC8025P
DNMG150612NEFAC6020M
DNMG150612NEFAC8025P
Part NumberVolume DiscountDays to Shipวันจัดส่งWork Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Material Type Detail Nose Radius
(mm)
Inscribed circle
(mm)
Thickness
(mm)
Cutting Edge Length
(mm)
Material Hole Diameter
(mm)
5 Day(s) or more Stainless Steel0.4±0.11±0.05AC6020M0.49.5254.7611.6Coating3.81
5 Day(s) or more Stainless Steel0.8±0.11±0.05AC6020M0.89.5254.7611.6Coating3.81
5 Day(s) or more Stainless Steel1.2±0.11±0.05AC6020M1.212.74.7611.6Coating3.81
Quote Stainless Steel0.4±0.15±0.08AC6020M0.412.74.7615.5Coating5.16
5 Day(s) or more Stainless Steel0.8±0.15±0.08AC6020M0.812.74.7615.5Coating5.16
5 Day(s) or more Stainless Steel1.2±0.15±0.08AC6020M1.212.74.7615.5Coating5.16
5 Day(s) or more Stainless Steel0.4±0.15±0.08AC6020M0.412.76.3515.5Coating5.16
5 Day(s) or more Steel / Cast Iron0.4±0.15±0.08AC8025P0.412.76.3515.5Coating5.16
5 Day(s) or more Stainless Steel0.8±0.15±0.08AC6020M0.812.76.3515.5Coating5.16
5 Day(s) or more Steel / Cast Iron0.8±0.15±0.08AC8025P0.812.76.3515.5Coating5.16
5 Day(s) or more Stainless Steel1.2±0.15±0.08AC6020M1.212.76.3515.5Coating5.16
5 Day(s) or more Steel / Cast Iron1.2±0.15±0.08AC8025P1.212.76.3515.5Coating5.16

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape D (55° Diamond) Use Outer Diameter / Inner Diameter Rake Angle Negative
Preferred Hand No Preferred Hand Clearance Angle(°) 0 Thickness Tolerance ±0.13
Slot Code G Hole Availability Yes Hole Shape Cylindrical
Breaker Availability No / Both sides Specification Details For difficult-to-cut materials and stainless steel

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)