• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

80° Diamond-Shape With Hole, Positive 7°, CCMT-LB, For Light Cutting

Part Number
CCMT09T302NLBAC6020M
CCMT09T302NLBAC8035P
CCMT09T304NLBAC6020M
CCMT09T304NLBAC8035P
CCMT09T308NLBAC6020M
CCMT09T308NLBAC8035P
CCMT060202NLBAC6020M
CCMT060202NLBAC8035P
CCMT060204NLBAC6020M
CCMT060204NLBAC8035P
CCMT060208NLBAC6020M
CCMT060208NLBAC8035P
Part NumberVolume DiscountDays to Shipวันจัดส่งWork Material Nose Radius Material Type Dimension S
(mm)
Dimension φd
(mm)
Cutting Edge Length
(mm)
Material
5 Day(s) or more Stainless Steel0.2AC6020M3.979.5259.7Coating
5 Day(s) or more Steel0.2AC8035P3.979.5259.7Coating
5 Day(s) or more Stainless Steel0.4AC6020M3.979.5259.7Coating
5 Day(s) or more Steel0.4AC8035P3.979.5259.7Coating
5 Day(s) or more Stainless Steel0.8AC6020M3.979.5259.7Coating
5 Day(s) or more Steel0.8AC8035P3.979.5259.7Coating
5 Day(s) or more Stainless Steel0.2AC6020M2.386.356.4Coating
5 Day(s) or more Steel0.2AC8035P2.386.356.4Coating
5 Day(s) or more Stainless Steel0.4AC6020M2.386.356.4Coating
5 Day(s) or more Steel0.4AC8035P2.386.356.4Coating
5 Day(s) or more Stainless Steel0.8AC6020M2.386.356.4Coating
5 Day(s) or more Steel0.8AC8035P2.386.356.4Coating

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape C (80° Diamond) Breaker Application Light Cutting Rake Angle Positive
Preferred Hand No Preferred Hand Clearance Angle(°) 7 Slot Code T
Hole Availability Yes Hole Shape Cylindrical bore; single-sided chamfering 40° to 60° Breaker Availability Yes (one side) / No
Breaker Rake Angle(°) 15

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)