• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Cobalt Hex Shank Drill ACH

Cobalt Hex Shank Drill ACH

[Applications]
· For ironworking, stainless steel and difficult-to-cut materials.
[Features]
· The blade tip has undergone a cross thinning treatment to ensure good engagement
Note: 6.35‑mm hex shank for rechargeable drills

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
ACH-2.0
ACH-2.5
ACH-3.0
ACH-3.2
ACH-3.3
ACH-3.5
ACH-3.8
ACH-4.0
ACH-4.2
ACH-4.5
ACH-4.8
ACH-5S
ACH-5.0
ACH-6.0
Part NumberVolume DiscountDays to Shipวันจัดส่งBlade diameter
(mm)
Length
(mm)
JAN code Set contents
8 Day(s) or more 2.024.0 (groove length), 79.3 (overall length)4528235263015-
8 Day(s) or more 2.530.0 (groove length), 89.3 (overall length)4528235263022-
8 Day(s) or more 3.034.0 (groove length), 94.3 (overall length)4528235263039-
8 Day(s) or more 3.236.5 (groove length), 98.1 (overall length)4528235263046-
8 Day(s) or more 3.337.0 (groove length), 98.2 (overall length)4528235263053-
8 Day(s) or more 3.538.5 (groove length), 104.1 (overall length)4528235263060-
8 Day(s) or more 3.843.0 (groove length), 107.3 (overall length)4528235263077-
8 Day(s) or more 4.043.0 (groove length), 107.3 (overall length)4528235263084-
8 Day(s) or more 4.243.0 (groove length), 107.3 (overall length)4528235263145-
8 Day(s) or more 4.548.0 (groove length), 112.8 (overall length)4528235263091-
8 Day(s) or more 4.851.0 (groove length), 118.3 (overall length)4528235263138-
8 Day(s) or more --45282352631212.0, 2.5, 3.0, 3.5 and 4.0 mm
8 Day(s) or more 5.051.0 (groove length), 118.3 (overall length)4528235263107-
8 Day(s) or more 6.057.0 (groove length), 125.0 (overall length)4528235263114-

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)