• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
  • เนื่องจากวันหยุดเทศกาลของซัพพลายเออร์ ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 1 - 7 ตุลาคม 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ คลิก
    According to Supplier Traditional holiday, Some suppliers will be holiday during 1 - 7 October 2019 and may caused some product take longer lead time. click

Water Pump Pliers 8905-250

Water Pump Pliers 8905-250

· 2 piece matching type water pump pliers whose mouth width can be adjusted into 5 stages.
· Slip prevention joints allow peace of mind when working.
· Adopted a joint screw with excellent wear resistance.
· A finger stuffing stopper attached.
· The hardness of the grip surface is subjected to elaborate quenching treatment and is about HRC61, it has high abrasion resistance and demonstrates a reliable grip.
· Made from oil quenched and tempered chrome vanadium electric steel.
(Notes)
* Comfort handles (on this product) are not insulated.

Part Number
8905-250
Part NumberVolume DiscountDays to Shipวันจัดส่งHandle Type Specifications
6 Day(s) or more ComfortHead finish: chrome plated

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Adjustment(Steps) 5 Overall Length(mm) 250 Mass(g) 371
Pipe(φmm) 34 Nut(mm) 36 JAN Code 4003773043836

Please check the type/dimensions/specifications of the part 8905-250 in the Water Pump Pliers 8905-250 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 8905-250 ในชุด Water Pump Pliers 8905-250

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)