• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Nile JO100M Jumbo Cutters

Nile JO100M Jumbo Cutters

[Features]
· Can be operated using a foot valve or a solenoid valve.
· Optimal for cutting thick wire material.

Part Number
JO100M
Part NumberVolume DiscountDays to Shipวันจัดส่งMass
(g)
Quote 9,500

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Cutting Capacity (Iron Wire)(mm) 9 Cutting Capacity (Copper Wire)(mm) 12 Pressure Force(N) 16,100
Air Consumption Amount(cm³/count) 2,688 Overall Length(mm) 480 Cutting Performance(mm) Stainless Steel Wire 7
Trusco Code 802-1419 Diameter(ø mm) 103 (grip part)

Please check the type/dimensions/specifications of the part JO100M in the Nile JO100M Jumbo Cutters series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน JO100M ในชุด Nile JO100M Jumbo Cutters

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)