• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Rectangular Type Electromagnetic Holder CEH-K

Rectangular Type Electromagnetic Holder CEH-K

[Applications]
· Can be used for feeding materials for automatic presses, for preventing shearing deflection, for various types of lifting and for automatic machining systems where there is repeated movements via adhesion and conveyance.
[Features]
· Makes adhesion and conveyance of workpieces possible even with limited installation space.
· Suitable for conveying thin steel sheet.

Part Number
CEH-K510
CEH-K515
Part NumberVolume DiscountDays to Shipวันจัดส่งAdsorption Power
(N)
Current
(A)
10 Day(s) or more 176 (18 kgf)0.17
Quote 255 (26 kgf)0.30

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Height(mm) 20 Voltage(V) 24 DC

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)