• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

H&H Ratchet Handle (Standard Type)

Socket mounting/removal is easy with the push release type.

Part Number
HRH-20
HRH-30
HRH-40
Part NumberVolume DiscountDays to Shipวันจัดส่งInsertion Angle (Shaft measurement when electric drill) (mm) Material Main Body Number of Gears
4 Day(s) or more 6.35Cr-V72
4 Day(s) or more 9.5Cr-V72
4 Day(s) or more 12.7Cr-V24

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Single Product/Set Classification Single Item Handle Application For handwork

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)