• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Diamond Rotary Bar (Round)

This product is chrome-plated, which increases diamond grain retention and rigidity compared to the conventional nickel plating. Performance was improved to withstand high speed rotation.
· Suited for a wide range of machining from precision grinding to deburring and engraving.
· Widely applicable from precision grinder grinding to inner surface grinding and jig grinding for electronic parts, mechanical parts, jigs, automotive parts, molds, etc.
· Compatible materials: general metals, non-ferrous metals, stainless steel, carbide blades, glass, stone, ceramics, etc.
· Maximum operating rotational speed: 20,000 rpm

Part Number
D3-0505
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Single Item Particle Size(#) 200 Shape Spherical
Material/abrasive Diamond Diamond Maximum Diameter(mm) 5 Diamond Length/Grindstone Length(mm) 5
Shaft Diameter(mm) 3

Please check the type/dimensions/specifications of the part D3-0505 in the Diamond Rotary Bar (Round) series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน D3-0505 ในชุด Diamond Rotary Bar (Round)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)