• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Crystal Solid Reamer ZHZH509, VCR Coating

Crystal Solid Reamer ZHZH509, VCR Coating

[Features]
· VCR coating has a stable surface hardness of HV2,800 to 3,000. The heat-resistance temperature is high at 400 to 500°C. Suitable for use with hardened steel from HRC30 to 45°. The friction coefficient is 0.4 allowing the machining of a wide range of workpieces.
· The outer diameter and shank diameter are the same.

Part Number
ZH509-VCR1.69
Part NumberVolume DiscountDays to Shipวันจัดส่ง
9 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Tool Diameter(mm) 1.69 Shank Type straight shank work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Alloy Steel
Groove Length(mm) 25 Coating Y/N Available Groove Shape Straight
Base Blade Y/N NA

Please check the type/dimensions/specifications of the part ZH509-VCR1.69 in the Crystal Solid Reamer ZHZH509, VCR Coating series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน ZH509-VCR1.69 ในชุด Crystal Solid Reamer ZHZH509, VCR Coating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)