• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Crystal Solid Drill ZH315-100, VCR Coating

Crystal Solid Drill ZH315-100, VCR Coating

[Features]
· VCR coating has a stable surface hardness of HV2,800 to 3,000. The heat-resistance temperature is high at 400 to 500°C. Suitable for use with hardened steel from HRC30 to 45°. The friction coefficient is 0.4 allowing the machining of a wide range of workpieces.
· The outer diameter and shank diameter are the same.

Part Number
ZH315-100-VCR-3.0
Part NumberVolume DiscountDays to Shipวันจัดส่ง
7 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Hole diameter (drill diameter) D(mm) 3 Groove Length L(mm) 55 Tool Material Type Carbide
Overall Length L(mm) 100 Shank Type End Mill Shank Coating Y/N Available
With/without Oil Hole NA

Please check the type/dimensions/specifications of the part ZH315-100-VCR-3.0 in the Crystal Solid Drill ZH315-100, VCR Coating series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน ZH315-100-VCR-3.0 ในชุด Crystal Solid Drill ZH315-100, VCR Coating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)