• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Concrete Special, For Concrete Only

Concrete Special, For Concrete Only

[Features]
· A dedicated cutter for cutting concrete and reinforced concrete. Ideal when the main application material is concrete.

Part Number
CRS-105
Part NumberVolume DiscountDays to Shipวันจัดส่งSmall Boxed Quantity
11 Day(s) or more 6

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Model Diamond Cutter Specifications Dry Type Use Concrete and Mortar
Outside Diameter(mm) 105 Blade Thickness(mm) 1.8 Hole Diameter(mm) 20
Tip Height(mm) 7 JAN Code 4954452110724

Please check the type/dimensions/specifications of the part CRS-105 in the Concrete Special, For Concrete Only series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน CRS-105 ในชุด Concrete Special, For Concrete Only

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Tile 2000
    Tile 2000

    TSUBOMAN

    Days to Shipวันจัดส่ง : 6 Day(s) or more

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)