• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Cool vest EA915EM-61A

Cool vest EA915EM-61A

【Product Specifications】
・Power Supply …Exclusive Use Charging Battery (3000mAh)
・Usage Time …About 3.5 Hours
・Recharge Time …About 4.5 Hours
・Number of times charging …About 500 times
・Voltage …5V
・Air fLow …12.6CFM
・Noise …37±2dBA
・Usage LifespanAbout 65,000 hours(In an environment with a temperature of 25 ± 5 ℃ and a humidity of 65 ± 5%)
・Waterproof / dustproof…IP55(Waterproof test of electromechanical equipment and protection grade against penetration of solids)
・Weight …710g
・Accessories …Dedicated battery x 2, Charger, Dedicated charging cord
・You can wear it in your work clothes.
・Directly direct the wind from the blower attached to the back to a wide range of the neck, back, chest using an air guide pipe, thereby suppressing the rise of deep body temperature and reducing the risk of becoming heat stroke.

Part Number
EA915EM-61A
Part NumberVolume DiscountDays to Shipวันจัดส่ง
11 Day(s)

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA915EM-61A in the Cool vest EA915EM-61A series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA915EM-61A ในชุด Cool vest EA915EM-61A

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)