• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Smart Lock Pole Screw Adapter (For Finish ) EA109NA-216

Smart Lock Pole Screw Adapter (For Finish ) EA109NA-216

【Product Specifications】
・Omnipotent For
・The inside diameter …38mm
・Exterior For
・Suitable Painting Surface …Concrete ,Mortar
・Suitable Paint …Water-based paint ,Agent Press Paint
・Brush Material …Polyester
・Nothing Bubble Type
・Brush Width …175mm
・The hair length …13mm

Part Number
EA109NA-216
Part NumberVolume DiscountDays to Shipวันจัดส่ง
5 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA109NA-216 in the Smart Lock Pole Screw Adapter (For Finish ) EA109NA-216 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA109NA-216 ในชุด Smart Lock Pole Screw Adapter (For Finish ) EA109NA-216

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)