• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
OFPXP-3040R06-1 Plane Substrate

OFPXP-3040R06-1 Plane Substrate

Standard Unit Price:
-
Days to Shipวันจัดส่ง :
31 Day(s) or more

[Features]
· A plane substrate with one side polished to a high accuracy in order to reduce flaws to the level of a laser mirror.
· It can be used as a substrate for coating made-to-order mirrors, etc., with a vapor deposited film.
· Selection can be made from a wide range of variations subdivided by shape, size, thickness, surface accuracy, and so on, to suit the specifications.
· A parallel planar substrate is also available which has been polished on both sides to a high parallelism (OPB, OPSQ, OPSQK).
· Pyrex® is a registered trademark of Corning Inc.
· * Neither side of the flat substrate is coated.
· * The glass surface has 3.5 to 4% reflection.
· * The transmittance beam may tilt very slightly if using a planar substrate (underside polished) for transmission.
· * Use a parallel planar substrate (OPB, OPSQ, OPSQK) when using for transmittance.
· * No surface accuracy guarantee data is included with this product.
[Product Specifications]
· [ Common Specifications]
· Material: BK7, Synthetic Quartz, Hard Glass (Pyrex® glass, etc.)
· Parallelism: < 3'
· Effective range: Circle or ellipse inscribed in the rectangle that makes up 90% of the external diameter or 90% of the external dimensions
· [Individual Specifications]
· Outer Dimension A x B: 30 x 40 mm
· Thickness t: 6 mm
· Material: Hard Glass
· Surface Accuracy: λ
· Scratch-Dig: 10-5
· Reverse Face: Polished

Part Number
Days to Shipวันจัดส่ง

Sort Byเรียงลำดับตาม

  • By Fastest Delivery Dateตามวันที่จัดส่งเร็วที่สุด
  • By Slowest Delivery Dateตามวันที่จัดส่งที่ช้าที่สุด
  • Clearล้างค่าการค้นหา
Standard Unit Price

Sort Byเรียงลำดับตาม

  • Price: Low to Highราคา: ต่ำไปสูง
  • By Highest Priceตามราคาสูงสุด
  • Clearล้างค่าการค้นหา
Quantity
31 Day(s) or more
-

Part Number : 61-6932-02
Days to Shipวันจัดส่ง 31 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...กำลังโหลด …

Searching. Please wait.ค้นหา โปรดรอ.

Cancel

The product list can be filtered using the selections found beneath the specification item name.รายการผลิตภัณฑ์สามารถกรองได้โดยใช้ตัวเลือกที่อยู่ใต้ชื่อรายการข้อมูลจำเพาะ

  1. 1

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)