• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click
DFB1-50C02-1000 Diffuser Panel

DFB1-50C02-1000 Diffuser Panel

Standard Unit Price:
-
Days to Shipวันจัดส่ง :
31 Day(s) or more

[Features]
· Frost type diffusion plates diffuse irradiated light over an extremely wide range and are effective in smoothing the luminance distribution of the original light source.
· Also usable to prevent image formation of the light source filament, to enlarge the irradiation range of directive lighting, and as a screen.
· This element has a frosted glass-like finish which is achieved by scrubbing the polished face with fine grains of sand.
· The diameter of the sand particle gets finer as the numeral for the sand number (#) gets larger.
· BK7 type for visible range to near infrared range and synthetic quartz type that can also be used for ultraviolet range are available.
· * When using as a screen, incidence should occur from the sanded surface side.
· * If light enters from the back side, ghosting is generated in the image via the 4% reflection on the back side.
[Product Specifications]
· [ Common Specifications]
· Material: DFB1: BK7 DFSQ1: Synthetic Quartz
· Faced Surface: Sanded surface covered in sand of a given sand number (specific particle diameter)
· Faced Surface: Polished face (surface accuracy roughly 4λ)
· Compatible Wavelength: DFB1: 400 to 2000 nm, BFSQ1: 200 to 2000 nm
· Effective Diameter: 90% of External Diameter
· [Individual Specifications]
· Material: BK7
· Outer diameter φD: φ50 mm
· Sand Surface Roughness (sand no.): #1000

Part Number
Days to Shipวันจัดส่ง

Sort Byเรียงลำดับตาม

  • By Fastest Delivery Dateตามวันที่จัดส่งเร็วที่สุด
  • By Slowest Delivery Dateตามวันที่จัดส่งที่ช้าที่สุด
  • Clearล้างค่าการค้นหา
Standard Unit Price

Sort Byเรียงลำดับตาม

  • Price: Low to Highราคา: ต่ำไปสูง
  • By Highest Priceตามราคาสูงสุด
  • Clearล้างค่าการค้นหา
Quantity
31 Day(s) or more
-

Part Number : 61-6881-77
Days to Shipวันจัดส่ง 31 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...กำลังโหลด …

Searching. Please wait.ค้นหา โปรดรอ.

Cancel

The product list can be filtered using the selections found beneath the specification item name.รายการผลิตภัณฑ์สามารถกรองได้โดยใช้ตัวเลือกที่อยู่ใต้ชื่อรายการข้อมูลจำเพาะ

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)