• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click
MDFPC-30-30/5D Diffuser Panel

MDFPC-30-30/5D Diffuser Panel

Standard Unit Price:
-
Days to Shipวันจัดส่ง :
31 Day(s) or more

[Features]
· Transmittance higher than other diffuser plates can be obtained, providing diffused light spread in one direction.
· Usable for sheet light and laser marking instruments used in fluid observation.
· Miniscule lenses are randomly formed on the surface of the element. The lenses cause elliptical divergence of the beam one by one. For this reason, no significant loss of light intensity will occur due to dispersion or reflection of light in unrelated directions.
· Regardless of where on the element surface it is irradiated, the same ellipse pattern will be emitted, making optical axis adjustment, as with a lens, unnecessary.
· The orientation of the ellipse can be changed by rotating the element.
· * Although it can also be used for laser light, once diffused light can not be focused to one point.
· * Do not use solvents other than alcohol or distilled water for cleaning.
· * The surface of the element is extremely delicate: do not rub it and avoid any contact with hard materials.
· * Clean the element surface with alcohol soaked into lens paper.
· * Do not use with high power lasers or high energy pulsed lasers, as the element may distort or melt.
[Product Specifications]
· [ Common Specifications]
· Material: Polycarbonate
· Element Thickness: Approx. 0.25 mm
· Compatible Wavelength: 400 to 1,100 nm
· Transmittance: 85-90% (differs depending on diffusion angle)
· Angle tolerance: ±15% (divergence angle > 10°), ±1.5° (divergence angle ≤ 10°)
· Refractive Index: 1.586
· [Individual Specifications]
· Frame Outer Diameter φD: φ30 mm
· Effective Diameter φA: φ22 mm
· Elliptic Diffusion Angle: Long Diameter x Short Diameter: 30 x 5°

Part Number
Days to Shipวันจัดส่ง

Sort Byเรียงลำดับตาม

  • By Fastest Delivery Dateตามวันที่จัดส่งเร็วที่สุด
  • By Slowest Delivery Dateตามวันที่จัดส่งที่ช้าที่สุด
  • Clearล้างค่าการค้นหา
Standard Unit Price

Sort Byเรียงลำดับตาม

  • Price: Low to Highราคา: ต่ำไปสูง
  • By Highest Priceตามราคาสูงสุด
  • Clearล้างค่าการค้นหา
Quantity
31 Day(s) or more
-

Part Number : 61-6881-62
Days to Shipวันจัดส่ง 31 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...กำลังโหลด …

Searching. Please wait.ค้นหา โปรดรอ.

Cancel

The product list can be filtered using the selections found beneath the specification item name.รายการผลิตภัณฑ์สามารถกรองได้โดยใช้ตัวเลือกที่อยู่ใต้ชื่อรายการข้อมูลจำเพาะ

  1. 1

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)