• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
  • เนื่องจากวันหยุดเทศกาลของซัพพลายเออร์ ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 1 - 7 ตุลาคม 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ คลิก
    According to Supplier Traditional holiday, Some suppliers will be holiday during 1 - 7 October 2019 and may caused some product take longer lead time. click
FND-30C02-10 ND Filter

FND-30C02-10 ND Filter

Standard Unit Price:
-
Days to Shipวันจัดส่ง :
31 Day(s) or more

[Features]
· It is an ND filter used when attenuating high power lasers and wide wavelength range light.
· Non-transmissive light is not absorbed by the glass, so there are no concerns about glass damage due to high temperatures.
· Metal film reflection enables very gradual transmittance wavelength characteristics for ultraviolet rays through infrared.
· Thickness of the glass is 2 mm ±0.1 mm, uniform regardless of the transmittance.
· * Chromium film is absorbent and cannot be used for high energy pulse lasers.
· * Beams may be condensed due to heat lens effects when the high-power laser enters the filter.
· * Use variable beam splitter (VBS) with high power laser and high energy laser.
· * The laser beam reflected on the filter surface is dangerous.
· * Terminate reflective beams to avoid exposing workers to irradiation.
· * If the laser beam vertically enters the filter, the light reflected by the filter will return to the laser light source.
· * Laser oscillation will become unstable with this kind of optical feedback.
· * Slightly incline the filter for use so that optical feedback will not return to the laser source.
· * Filters with 92% transmittance rate (model FND-92, MFND-92) are planar substrates non-coated on both surfaces.
· * Transmittance will be approximately 92% due to reflectance loss of 4% (8% on both surfaces) on the non-coated surface.
[Product Specifications]
· [ Common Specifications]
· Type: For Visible Light
· Material: BK7
· Coating: Chromium (Cr); FND-92 and MFND-92 are uncoated
· Compatible Wavelength: 400 to 700 nm
· Parallelism: < 1'
· Surface Accuracy: λ (Measurement Range: ø30 mm)
· Scratch-Dig: 60-40
· Effective Diameter: 90% of External Diameter
· [Individual Specifications]
· Outer diameter φD: φ30 mm
· Transmittance (550 nm): 10%

Part Number
Days to Shipวันจัดส่ง

Sort Byเรียงลำดับตาม

  • By Fastest Delivery Dateตามวันที่จัดส่งเร็วที่สุด
  • By Slowest Delivery Dateตามวันที่จัดส่งที่ช้าที่สุด
  • Clearล้างค่าการค้นหา
Standard Unit Price

Sort Byเรียงลำดับตาม

  • Price: Low to Highราคา: ต่ำไปสูง
  • By Highest Priceตามราคาสูงสุด
  • Clearล้างค่าการค้นหา
Quantity
31 Day(s) or more
-

Part Number : 61-6880-11
Days to Shipวันจัดส่ง 31 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...กำลังโหลด …

Searching. Please wait.ค้นหา โปรดรอ.

Cancel

The product list can be filtered using the selections found beneath the specification item name.รายการผลิตภัณฑ์สามารถกรองได้โดยใช้ตัวเลือกที่อยู่ใต้ชื่อรายการข้อมูลจำเพาะ

  1. 1

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)