• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Double Angle Sander For Coating (Front Exhaust)

Double Angle Sander For Coating (Front Exhaust)

[Features]
· Ultra compact and easy to operate with just one hand.
· Includes a lever stop which is ideal for continuous work.
· Supports processing of narrowly spaced parts.
· Double action eliminates processing marks and is ideal for finishing various kinds of products.
· Includes a joint for performing rotation adjustment according to the size of the holder.
· Sander for coating and sheet-metal working

PDF

Japanese Only

 
Part Number
WS-1200
Part NumberVolume DiscountDays to Shipวันจัดส่งCollet Weight
(g)
Standard-specification parts
9 Day(s) or more Screw type500Adjustment joint coupler

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Number of load-free rotations(rpm) 19,000 Ventilation Forward Overall Length 124
Air Consumption Amount(m³/min) 0.3 Operating Air Pressure(Mpa) 0.4 to 0.6 Outer diameter(mm) 32
Large bit diameter(mm) 5

Please check the type/dimensions/specifications of the part WS-1200 in the Double Angle Sander For Coating (Front Exhaust) series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน WS-1200 ในชุด Double Angle Sander For Coating (Front Exhaust)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)