• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Mini Angle Sander Set (ø58)

Mini Angle Sander Set (ø58)

[Features]
· Single unit supports light work applications from cutting to polishing.
· This sander supports single-handed work.
· Compact and lightweight without sacrificing excellent power and endurance during long stretches of work.
[Applications]
· Chamfering, deburring, polishing

PDF

Japanese Only

 
Part Number
MDS-58-S
Part NumberVolume DiscountDays to Shipวันจัดส่ง
9 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Regular Type Number of load-free rotations(rpm) 19,000 Overall Length(mm) 110
Operating Air Pressure(Mpa) 0.4 to 0.6 Air Consumption Amount(m³/min) 0.3 Ventilation Direction Forward

Please check the type/dimensions/specifications of the part MDS-58-S in the Mini Angle Sander Set (ø58) series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน MDS-58-S ในชุด Mini Angle Sander Set (ø58)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)