• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 to 21:00 27/10/2019. We apologize for the inconvenience.

High-Powered Air Grinder For Professionals (Rear Exhaust)

High-Powered Air Grinder For Professionals (Rear Exhaust)

[Features]
· Housing case is made of aluminum.
· Standard parts: air hose, over hose

PDF

Japanese Only

 
Part Number
PWG-3590
Part NumberVolume DiscountDays to Shipวันจัดส่ง
9 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Regular Type Number of load-free rotations(rpm) 22,000 Overall Length(mm) 157
Operating Air Pressure(Mpa) 0.4 to 0.65 Air Consumption Amount(m³/min) 0.3 Ventilation Direction Rear

Please check the type/dimensions/specifications of the part PWG-3590 in the High-Powered Air Grinder For Professionals (Rear Exhaust) series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน PWG-3590 ในชุด High-Powered Air Grinder For Professionals (Rear Exhaust)

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)