• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Mechanical Pencil for Drawing

Mechanical Pencil for Drawing

[Features]
· A mechanical pencil suitable for drafting.
[Applications]
· For creating drawings, etc.

PDF

Japanese Only

 
Part Number
77798
Part NumberVolume DiscountDays to Shipวันจัดส่ง
6 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product Type Drawing Tool Type 0.5mm Overall Length(mm) 142
Width (breadth)(mm) φ10

Please check the type/dimensions/specifications of the part 77798 in the Mechanical Pencil for Drawing series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 77798 ในชุด Mechanical Pencil for Drawing

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)