• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click
Daphne Super Gear Oil

Daphne Super Gear Oil

Standard Unit Price:
-
Days to Shipวันจัดส่ง :
20 Day(s)

Gear oil containing highly refined paraffin mineral oil as the base oil together with an effectively formulated blend of special extreme pressure agents, lubrication improving agents, antioxidants, rust inhibitors, and antifoaming agents.
[Features]
· It is excellent in chipping resistance, abrasion resistance and seizure resistance, extending the gear life.
· Viscosity can be lowered for matching with the viscosity grade of the currently used oil.
· The small frictional coefficient enables energy efficiency.
· Also satisfies various required characteristics, for easy gear oil and oil management.
· Has excellent oxidation stability that can withstand long-term operation at high temperatures.
· Oil that is unlikely to carbonize at high temperature contact points.
· It is excellent in water separability and quickly precipitates and separates cooling water or condensed water mixed into the oil.
· Excellent rust prevention that prevents wear caused by rust.
· Can be used for worm gears without any issues, as it does not cause corrosion of non-ferrous metals.
· Excellent defoaming properties. Exhibits effective defoaming during mechanical lathering or high-temperature lathering.
[Applications]
· Perfect for splash lubrication (oil bath) and circulating lubrication of gears used in a wide range of speed reducers that are placed under a heavy load or impact load such as in steel, cement or mining machinery.

Basic Specifications

  • Type
    Gear Oil
  • ISO Viscosity Grade
    VG1500
  • Kinetic Viscosity @40 °C(mm²/s)
    1560
  • Kinetic Viscosity @100 °C(mm²/s)
    56.74
  • Amount Of Content
    1 Can (20 L)
Part Number
Amount Of Content

Refine byกรองตาม

  • 1 Can (20 L)
  • Clearล้างค่าการค้นหา
Days to Shipวันจัดส่ง

Sort Byเรียงลำดับตาม

  • By Fastest Delivery Dateตามวันที่จัดส่งเร็วที่สุด
  • By Slowest Delivery Dateตามวันที่จัดส่งที่ช้าที่สุด
  • Clearล้างค่าการค้นหา
Standard Unit Price

Sort Byเรียงลำดับตาม

  • Price: Low to Highราคา: ต่ำไปสูง
  • By Highest Priceตามราคาสูงสุด
  • Clearล้างค่าการค้นหา
Quantity
1 Can (20 L)
20 Day(s)
-

Part Number : DNSUPERGEAR-1500
Days to Shipวันจัดส่ง 20 Day(s)
Standard Unit Price -
Quantity 1 Can (20 L)

Specificationtitle

  • Type
    Gear Oil
  • ISO Viscosity Grade
    VG1500
  • Kinetic Viscosity @40 °C(mm²/s)
    1560
  • Kinetic Viscosity @100 °C(mm²/s)
    56.74
  • Flash point (COC)(°C)
    292
  • Viscosity Index(cst)
    80
  • Density (15 °C)(g/cm3)
    0.9294

Loading...กำลังโหลด …

Searching. Please wait.ค้นหา โปรดรอ.

Cancel

The product list can be filtered using the selections found beneath the specification item name.รายการผลิตภัณฑ์สามารถกรองได้โดยใช้ตัวเลือกที่อยู่ใต้ชื่อรายการข้อมูลจำเพาะ

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support