• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Polyethylene Bag With Chuck (ESD) EA944CN-100

Polyethylene Bag With Chuck (ESD) EA944CN-100

【Product Specifications】
・Material-Polyethylene(compound polyfilm with the special antistatic agent)
・Light blue and translucent
・Thickness-0.06mm
・You can use it for packaging of precision parts, prevention of static electricity and protection from dust.
・Dim. below chuck-100 x 70mm
・Qty. per unit-30 pcs

Part Number
EA944CN-100
Part NumberVolume DiscountDays to Shipวันจัดส่ง
3 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)