• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

[With Individual Switch] Table Tap EA815GL-193

[With Individual Switch] Table Tap EA815GL-193

【Product Specifications】
・Rating-15A, 125V (1500W)
・Socket-outlet-2P x 1 pc
・Individual switch 1 pc
・Cord-Double-sheathed safe structure
・Holder (EA815GL, GL-120) attachable
・Dim.-50 x 66 x 33mm
・Cord length…3m

Part Number
EA815GL-193
Part NumberVolume DiscountDays to Shipวันจัดส่ง
3 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)