Grinding Stone Set EA522GC-0

Grinding Stone Set EA522GC-0

【Product Specifications】
・Material-Cypress
・With nonslip fixed grinding stone
・With dressing stone which revives grinding stone
・For EA522GC-4 to -100
・Grinding stone is not included.

Part Number
EA522GC-0
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA522GC-0 in the Grinding Stone Set EA522GC-0 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA522GC-0 ในชุด Grinding Stone Set EA522GC-0

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)