• กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.
Marugo Mandom Safety #731 Black / Lime 25.0 cm

Marugo Mandom Safety #731 Black / Lime 25.0 cm

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

[Features]
· Newly designed special resin toe cap reduces weight without compromising safety performance.
· Oil-resistant soles can be used with confidence as they are not prone to deteriorate when used on oily floors.* Anti-slip performance on oily floors cannot be guaranteed.
[Applications]
· Ordinary work.
[Product specifications]
· Size (cm): 25.0
· Foot width size: EEEE
· JSAA: Certified product (A type)
· Compressive load resistance: 10±0.1 kN
· Oil-resistant sole
· Color: Black/lime
· JAN code: 4982841711016
· Trusco code: 819-3004
· Weight: 760 g
[Materials/Finish]
· Upper material: Synthetic leather + mesh
· Sole material: EVA + rubber

Catalog

Japanese PDF

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 Day(s) or more
-

Part Number : MNDM731-BK/L-250
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)