Marugo Medallion Safety #508 Beige 23.5 cm

Marugo Medallion Safety #508 Beige 23.5 cm

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

[Features]
· A safety sneaker developed specifically for women.
· Employs a foot mold that perfectly fits women's feet.
· Lightweight, safe resin toe box.
· The thick EVA midsole exhibits excellent cushioning, and is designed to reduce the load on the heel and knee.
· A colorful and stylish design.
[Applications]
· For general work.
[Product Specifications]
· Size (cm): 23.5
· Width: EEE
· Shock-absorbing heel
· Color: beige
· JAN code: 4982841786021
· Trusco code: 819-2993
· Weight: 520 g
[Materials/Finish]
· Upper: synthetic leather + mesh
· Sole: EVA + rubber

Catalog

Japanese PDF

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 Day(s) or more
-

Part Number : MDLON508-BEG-235
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)