• กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.
Marugo CreoPlus #830 Black 25.5 cm

Marugo CreoPlus #830 Black 25.5 cm

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· Fits perfectly even when you step on the heel.
· Ideal for work in which you need to put on / take off your shoes often.
· Has a toe box built in to guard the toes.
[Applications]
· For general work.
[Product Specifications]
· Size (cm): 25.5
· Width: EEE
· Color: black
· Breathable
· Shock-absorbing heel
· Color: black
· JAN code: 4982841895273
· Trusco code: 785-6440
· Weight: 540 g
[Materials/Finish]
· Toe guard
· Upper: synthetic leather + mesh
· Sole: rubber

Catalog

Japanese PDF

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : KOSP830-BK-255
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)