• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 15:00 to 21:00 23/6/2019. We apologize for the inconvenience.

Noritake Electrodeposited Diamond Cutter, Ductal Cutter 355 × 3.1 × 30.5

[Features]
· For cast iron pipes.
· A dedicated cutter for cutting Ductal cast iron pipes, cast iron pipes, cast metal spouts and PVC pipes.
· The use of abrasive grains in layers allows for more efficient discharge of cutting chips, allowing for smoother cutting.
· The blade tip has been specially machined, ensuring excellent engagement and a clean cut surface.
· The double-layered electrodeposition manufacturing method ensures a long service life, making it even more economical.
[Applications]
· (For engine cutters and electric cutters) Hume pipe, U-pipes, cast iron pipes
[Product specification]
· Electrodeposited Diamond Cutter, Ductal Cutter 355 × 3.1 × 30.5
· Trusco code: 813-6715
· Weight: 1,697 g

Part Number
5N2D000506970
Part NumberVolume DiscountDays to Shipวันจัดส่ง
10 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part 5N2D000506970 in the Noritake Electrodeposited Diamond Cutter, Ductal Cutter 355 × 3.1 × 30.5 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน 5N2D000506970 ในชุด Noritake Electrodeposited Diamond Cutter, Ductal Cutter 355 × 3.1 × 30.5

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)