• กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.
Burrstrip Brush H810 Type

Burrstrip Brush H810 Type

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Applications]
· A measure for preventing dust, wind, snow, and insects from entering through a variety of gaps.

Basic Specifications

  • Product Type
    Other
  • Hair length(mm)
    10

Catalog

Japanese PDF

Part Number
Overall Length(m)

Refine by

  • 1
  • 2
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1
8 Day(s) or more
-

Part Number : H810-1000 NY1BL
Days to Ship 8 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Hair length(mm)
    10
  • Overall Length(m)
    1
2
Quote
-

Part Number : H810-2000 NY1BL
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Hair length(mm)
    10
  • Overall Length(m)
    2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)