• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Hexagonal Shaft Drill for Iron Working No.20-E

Hexagonal Shaft Drill for Iron Working No.20-E

[Features]
· A hexagonal shaft (6.35 mm) finish tool that can be mounted onto an impact driver with "one touch", and that can be easily used as a drill for ironwork.
· Thanks to integrated processing, there is no core runout and accurate drilling is possible.
· 6.5 mm chuck that allows large hole drilling work.
· Has X-type thinning, good bite, and good discharge of chips at the tip, so the lifetime of the drill is considerably increased. Additionally, it eliminates the need for a center punch.
[Applications]
· For drilling ironwork, woodwork, aluminum, and acrylic plate

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

NO20E-70

Part Number
NO20E-70
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Product ​​Type Single Item Size(mm) 7 Overall Length(mm) 100
Groove Length(mm) 70 Chuck Shape Hexagonal Shaft Chuck Diameter(mm) 6.35
JAN Code 4957934070707

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)