• กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/9 to 4:00 24/9/2018. We apologize for the inconvenience.
Vacuum Cleaner Paper Pack GPB-1

Vacuum Cleaner Paper Pack GPB-1

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Set of 10 genuine paper bags for vacuum cleaners, sold separately.
· For use with GC-D1-G.
[Materials]
· ABS resin, steel

Basic Specifications

  • Product Type
    Vacuum Cleaner
  • Other
    Option
  • Width(mm)
    600
  • Depth(mm)
    3
  • Height(mm)
    180
  • JAN Code
    4967576184311
  • Trusco Code
    783-9120
  • Amount Of Content
    1 Pack (10 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Pack (10 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (10 pcs)
Quote
-

Part Number : GPB-1
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Type
    Vacuum Cleaner
  • Other
    Option
  • Width(mm)
    600
  • Depth(mm)
    3
  • Height(mm)
    180
  • JAN Code
    4967576184311
  • Trusco Code
    783-9120
  • Compatible Model
    GC-D1-G
  • Mass(g)
    430

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)