Straight Angle Type Needle Valve LN-8

Straight Angle Type Needle Valve LN-8

Standard Unit Price:
-
Days to Ship :
14 Day(s) or more

【Product Specifications】
・Model number: LN-8
・Material: Body/PTFE (poly tetrafluoroethylene), Nut/CTFE (fluorine resin)
・Tube diameter: φ8mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
14 Day(s) or more
-

Part Number : 7-278-02
Days to Ship 14 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)