• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 13:00 21/1/2018 to 4:00 22/1/2018. We apologize for the inconvenience.

Barshiron Tube AJD00017 φ6.35 x φ9.53 1 Roll (15m)

Barshiron Tube AJD00017 φ6.35 x φ9.53 1 Roll (15m)

【Product Specifications】
・Model number: AJD00017
・Material: Outer layer/PVC (vinyl chloride resin), inner layer/FEP (fluorine polymer)
・Maximum operating temperature: 77℃
・Embrittlement temperature: -40℃
・1 roll (15m)
・Inner diameter x outer diameter x thickness: φ6.35 x φ9.53 x 1.59mm
・*Sold by 15m unit.

Part Number

Configured Part Number is shown.

6-6438-03

Part Number
6-6438-03
Part NumberVolume DiscountDays to Ship
66 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 6-6438-03 in the Barshiron Tube AJD00017 φ6.35 x φ9.53 1 Roll (15m) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)