Vacuum Tweezers Replacement Pad VIRTUAL V9062-B Synthetic Rubber φ15.88

Vacuum Tweezers Replacement Pad VIRTUAL V9062-B Synthetic Rubber φ15.88【10 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

【Product Specifications】
・Model number: V9062-B
・Material: Synthetic Rubber
・Diameter (mm): φ15.88
・Material: V9013/conductivity silicone, V9009/synthetic rubber (Buna-N, silicone free)
・Surface resistance value: V9013/10^4 - 10^6Ω, V9009/10^11 - 124Ω
・Operating temperature range: V9013/-55 - 230℃, V9009/-20 - 120℃
・Connection inner diameter: φ1.52mm (Only V9009-B is φ1.02mm)
・Quantity: 10 pcs

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 Day(s) or more
-

10 Pieces Per Package

Part Number : 3-5910-06
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 10 Pieces Per Package

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)