• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 21/10 to 5:00 22/10/2018. We apologize for the inconvenience.
  • กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.
Vacuum Tweezers Replacement Pad VIRTUAL Synthetic Rubber φ4.76mm

Vacuum Tweezers Replacement Pad VIRTUAL Synthetic Rubber φ4.76mm【10 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
Quote

【Product Specifications】
・Model number: V9018-B
・Material: Synthetic Rubber
・Diameter (mm): φ4.76
・Material: Synthetic rubber (Buna-N, silicone free)
・Surface resistance value: 10^11 - 124Ω
・Operating temperature range: -20 - 120℃
・Connection inner diameter: φ1.52mm
・Quantity: 10 pcs

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

10 Pieces Per Package

Part Number : 3-5910-02
Days to Ship Quote
Standard Unit Price -
Quantity 10 Pieces Per Package

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)