Activated Carbon Filter Packed 500 x 500 x 6T

Activated Carbon Filter Packed 500 x 500 x 6T

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

【Product Specifications】
・Model number: UF-PU6-□500
・Size (mm): 500 x 500 x 6t
・Material: Urethane, coconut shell activated charcoal

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 Day(s) or more
-

Part Number : 3-2326-02
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)