• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 21:30 27/9 to 6:00 28/9/2018. We apologize for the inconvenience.
  • กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.

Infrared Electric Moisture Meter OMB-1

Infrared Electric Moisture Meter OMB-1

【Product Specifications】
・Model number: OMB-1
・Temperature controller
・Temperature control range: From room temperature to 160℃
・Power supply: Supplied from the body
・Cord length: Approximately 4m
・Size: 100 x 80 x 51mm

Part Number

Configured Part Number is shown.

2-6121-11

Part Number
2-6121-11
Part NumberVolume DiscountDays to Ship
24 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-6121-11 in the Infrared Electric Moisture Meter OMB-1 series.

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)